IESNA:LM-63-2002
[TEST]P821147
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D3-830-24VDC-DL-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3000K, 80 CRI LEDS AND DRIVE LANE DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4198
TILT=NONE
2 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 46
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 41 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
114.9 124.7 133.6 144.3 157.6 171.9 187.9 208.4 233.3 258.2
286.7 322.3 360.6 405.1 463.9 514.7 573.4 634.9 707 796.1
896.7 998.2 1113.9 1210.1 1332.1 1447 1554.7 1653.5 1729.2 1744.4
1667.8 1467.4 1162.9 792.5 400.7 63.2 25.8 23.2 18.7 14.2
10.7 7.1 4.5 2.7 1.8 0.9 0 0 0 0
0 0 0 0 0 0 0 0.9 0.9 0.9
0 0 0 0 0 0 0 0 0 0
0 0 0
114.9 123.8 132.7 143.4 156.7 171 187.9 207.5 232.4 258.2
287.6 322.3 361.5 408.7 457.7 513.8 578.8 650.9 729.3 812.1
899.3 995.5 1108.6 1227 1357 1479 1591.2 1691.8 1746.1 1756.8
1670.5 1472.8 1173.6 805.8 414.9 69.5 25.8 23.2 18.7 14.2
10.7 7.1 4.5 2.7 1.8 0.9 0 0 0 0
0 0 0 0 0 0 0 0.9 0.9 0.9
0 0 0 0 0 0 0 0 0 0
0 0 0
114.9 123.8 132.7 143.4 156.7 171 187.9 207.5 230.6 257.3
289.4 326.8 368.6 415.8 471 534.3 606.4 685.6 775.6 875.3
986.6 1109.5 1252 1406.9 1561.8 1731.9 1901.1 1988.3 2030.2 1972.3
1816.5 1560.9 1236.8 863.7 474.6 94.4 24.9 22.3 17.8 13.4
9.8 7.1 4.5 2.7 1.8 0.9 0.9 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
114.9 122.9 131.8 142.5 154.9 169.2 187 205.7 229.7 258.2
292.1 331.2 376.7 424.7 484.4 557.4 641.1 738.2 850.4 975.9
1113.9 1282.2 1471 1670.5 1931.4 2143.3 2268.8 2369.5 2366.8 2235
1998.1 1682.9 1321.4 934.1 540.5 125.6 24 20.5 16.9 12.5
8.9 6.2 4.5 2.7 0.9 0.9 0.9 0 0 0
0.9 0.9 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
114.9 122.9 130.9 140.7 153.2 165.6 183.4 201.2 225.3 254.7
287.6 327.7 374.9 431 497.8 579.7 678.5 795.2 925.2 1081.9
1268.9 1485.3 1723 2022.2 2281.3 2443.4 2584.9 2648.2 2573.4 2365.9
2093.4 1763.1 1394.4 998.2 596.6 160.3 21.4 18.7 15.1 11.6
8 5.3 3.6 1.8 0.9 0.9 0.9 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
114.9 121.1 129.1 138 150.5 163.8 179.9 199.5 223.5 252.9
285.8 326.8 374.9 431 500.4 588.6 693.7 817.4 958.1 1136.2
1341 1579.6 1847.7 2178.9 2397.9 2550.2 2674 2716.7 2600.1 2390.8
2123.7 1788.9 1421.1 1024 624.2 186.1 19.6 17.8 14.2 9.8
7.1 5.3 2.7 1.8 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.9 0 0
114.9 121.1 128.2 137.1 148.7 162.1 178.1 196.8 219.9 248.4
282.3 321.4 370.4 429.2 501.3 591.3 700.8 825.4 975.9 1161.1
1384.6 1609 1930.5 2233.2 2447.8 2562.7 2695.4 2721.2 2582.3 2376.6
2105 1774.6 1404.2 1009.8 619.7 170.1 18.7 16 12.5 9.8
7.1 4.5 2.7 1.8 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0 0.9 0.9 0.9
0.9 0 0.9 0.9 0 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
114.9 120.2 126.4 134.5 145.1 157.6 172.7 190.6 212.8 238.6
269.8 308.1 355.3 413.2 486.2 577 684.7 810.3 970.6 1176.3
1377.5 1638.4 1971.4 2211 2346.3 2452.3 2608.1 2588.5 2448.7 2259
1996.4 1674.9 1324.1 959 598.4 168.3 15.1 13.4 10.7 8
5.3 3.6 1.8 1.8 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
114.9 119.3 124.7 131.8 142.5 153.2 167.4 182.5 202.1 226.2
254.7 286.7 329.5 382.9 451.5 532.5 629.5 745.3 903.8 1081
1264.4 1527.1 1796 1943.8 2038.2 2170.9 2311.6 2267.9 2165.5 2004.4
1762.2 1476.3 1162 837.9 515.6 133.6 11.6 9.8 8 5.3
3.6 2.7 1.8 1.8 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
114.9 118.4 122.9 129.1 138 147.8 159.4 173.6 190.6 209.3
233.3 260.9 299.2 341.9 399.8 464.8 542.3 639.3 772 909.1
1066.7 1307.2 1465.7 1545.8 1606.3 1725.7 1796 1759.5 1684.7 1551.1
1362.4 1144.2 899.3 648.2 399.8 106.9 7.1 6.2 5.3 3.6
2.7 1.8 1.8 1.8 1.8 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
114.9 116.6 121.1 126.4 133.6 142.5 152.3 164.7 178.1 194.1
211.9 236 264.5 299.2 341.9 388.2 441.7 509.3 596.6 673.2
770.2 926.1 993.7 1026.7 1049.8 1117.5 1144.2 1101.5 1040 940.3
809.4 669.6 522.7 373.1 225.3 54.3 2.7 2.7 2.7 1.8
1.8 1.8 1.8 1.8 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
114.9 116.6 119.3 124.7 130.9 138.9 148.7 159.4 171.9 185.2
201.2 222.6 246.7 276 311.7 349.9 393.6 448.8 520.9 580.6
653.6 776.5 821 830.8 836.1 886 901.1 863.7 812.1 730.2
634 530.7 416.7 300.1 185.2 55.2 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
114.9 115.8 118.4 122.9 129.1 136.2 145.1 154.9 165.6 178.1
192.3 209.3 230.6 256.4 286.7 319.7 356.2 401.6 462.1 510.2
569 672.3 707 707 702.6 740 753.3 723 679.4 617.1
536.9 447.9 354.4 257.3 161.2 53.4 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
114.9 114 116.6 120.2 124.7 130.9 138 146 155.8 165.6
177.2 190.6 204.8 226.2 251.1 276 304.5 340.1 384.7 426.5
474.6 543.2 578.8 581.5 571.7 581.5 593.9 576.1 544.9 495.1
433.6 362.4 285.8 211 136.2 48.1 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
114.9 113.1 114.9 117.5 122 126.4 132.7 139.8 147.8 156.7
165.6 176.3 189.7 204.8 226.2 250.2 273.4 301 340.1 377.5
418.5 473.7 519.1 533.4 522.7 514.7 520 512 484.4 447
396.2 333.9 266.2 195 126.4 47.2 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
114.9 111.3 113.1 114.9 118.4 122.9 128.2 134.5 142.5 149.6
157.6 167.4 179 193.2 209.3 231.5 256.4 283.2 315.2 350.8
390 423.8 470.2 492.4 478.2 451.5 422.1 413.2 394.5 362.4
321.4 271.6 214.6 157.6 99.7 33.8 0.9 0.9 0.9 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
114.9 111.3 111.3 113.1 115.8 120.2 125.6 131.8 138.9 146
154 163 173.6 187 201.2 222.6 245.8 271.6 297.4 328.6
356.2 383.8 407.8 427.4 408.7 358.8 278.7 271.6 260.9 239.5
210.1 179 142.5 103.3 64.1 19.6 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
114.9 110.4 110.4 112.2 114.9 118.4 123.8 130 137.1 144.3
152.3 161.2 171.9 185.2 199.5 218.2 239.5 261.8 285.8 304.5
327.7 340.1 345.5 342.8 308.1 234.2 138.9 133.6 130.9 122
109.5 92.6 73.9 53.4 32.1 7.1 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
114.9 109.5 109.5 111.3 114 117.5 122.9 129.1 137.1 144.3
153.2 162.1 172.7 184.3 198.6 214.6 234.2 255.6 273.4 286.7
297.4 298.3 288.5 266.2 214.6 137.1 46.3 39.2 39.2 37.4
33.8 28.5 22.3 15.1 8 0.9 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
114.9 109.5 109.5 110.4 113.1 117.5 122.9 129.1 136.2 144.3
153.2 163 173.6 186.1 199.5 215.5 236 252 264.5 274.3
276.9 270.7 252.9 219 168.3 93.5 9.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
114.9 109.5 109.5 110.4 113.1 116.6 122.9 129.1 137.1 145.1
154 163 175.4 187.9 201.2 216.4 236 252.9 266.2 272.5
271.6 262.7 245.8 212.8 163.8 92.6 10.7 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
114.9 109.5 108.6 110.4 113.1 117.5 122 129.1 137.1 146
154 163 174.5 187.9 203 219 236.9 249.3 260.9 268.9
272.5 265.4 246.7 211.9 161.2 90.8 8.9 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
